Options


Options for WallAir units

Thanks to the numerous options and equipment versions available, you can perfectly adapt STULZ units to your particular requirements.

  • High-temperature operation up to 55 °C with R134a

  • Winter kit up to -40 °C

  • Compressor soft start for low start-up currents

  • Electrical wiring, with connector for plug and play

  • Backup operation with 48 V DC or 230 V/50 Hz/1 Ph

  • External operator terminal

  • Electric heater

  • Humidity sensor

Contact us

STULZ GmbH
Holsteiner Chaussee 283
22457 Hamburg 

Central Office: +49 40-5585-0
Fax: +49 40-5585-352

Contact us
To top