STULZ Explorer WSA


STULZ Explorer WSA

Air-cooled chillers for a cooling capacity of 370 to 1260 kW

STULZ aircooled Explorer chiller WSA

System limits

1. Ambient temperature

            

2. Chilled water limits

Version

Min

Max

  

Version

Min

Max

Standard

-10 °C

+55 °C

            

Standard

+5°C

+25°C

Free Cooling

-20 °C

+55 °C

Fluid low temperature

-5°C

+25°C

Free Cooling -40 °C

-40 °C

+55 °C

 

Options

  • Compressor soft start to decrease the electrical supply line upon start-up

  • Automatic transfer switch without neutral with automatic or manual changeover

  • Energy meter to transparently display the power consumption

  • Corrosion protection in the event of aggressive outside air

  • Coil protective grilles for protection from coarse contamination and vandalism

  • Fits into a container

  • and many more options

Special components of STULZ Explorer WSA

Airflow scheme: Axial fans with phase angle control
The compressors can be supplied with partwinding start or star-delta start circuits.

Indirect Free Cooling

The STULZ Explorer Series is available in Free Cooling version, which allows significant energy savings, mainly in cold and temperate climates.

Indirect Free Cooling with STULZ Explorer series

Contact us

STULZ GmbH
Holsteiner Chaussee 283
22457 Hamburg 

Central Office: +49 40-5585-0
Fax: +49 40-5585-352

Contact us
To top