STULZ Explorer WPA


STULZ Explorer WPA

Air-cooled chillers for a cooling capacity of 160 to 565 kW

STULZ aircooled Explorer chiller WPA

System limits

1. Ambient temperature

            

2. Chilled water limits

Version

  Min

  Max

  

Version

  Min

  Max

Standard

-10 °C

 +55 °C

            

Standard

  +5°C

  +20°C

Free Cooling

-20 °C

 +55 °C

Fluid low temperature

 -5°C

  +20°C

Free Cooling -40 °C

-40 °C

 +55 °C

 

Options

  • Compressor soft start to decrease the electrical supply line upon start-up

  • Automatic transfer switch without neutral with automatic or manual changeover

  • Energy meter to transparently display the power consumption

  • Corrosion protection in the event of aggressive outside air

  • Coil protective grilles for protection from coarse contamination and vandalism

  • Fits into a container

  • and many more options

Special components of STULZ Explorer WPA

Axial fans with phase angle control are fitted to the Explorer as standard.
Compressor start is implemented directly via a delta circuit controlled by the SEC.blue controller.

Indirect Free Cooling

The STULZ Explorer range is available in Free Cooling version, which allows significant energy savings, mainly in cold and temperate climates.

Indirect Free Cooling with STULZ Explorer range

Contact us

STULZ GmbH
Holsteiner Chaussee 283
22457 Hamburg 

Central Office: +49 40-5585-0
Fax: +49 40-5585-352

Contact us
To top