Shelter


Shelter

Mobile phone base stations are installed in the tiniest space on roofs, towers or masts. Compact telecommunication air-conditioning systems in switch cabinets, containers and shelters keep the operating temperature of the sensitive transmission technology stable.

 

But even in other applications, e.g. along railways, at photovoltaic solar energy farms and broadcasting, the shelter cooling from STULZ applies.

Wall-Air Evolution

Wall-Air Evolution

Wall-Air-Evolution units are installed outside the container, making the best possible use of the container space. Thanks to Free Cooling the units work especially efficient.

Product information

Tel-Air 2

Tel-Air 2

Tel-Air-2 units are designed for installation in Telecommunication containers and equipment rooms. The air conditioning units are plug and play and immediately ready for connection and use. All Tel-Air-2 units also feature a Mixed mode, which effectively combines Free Cooling with compressor operation, dramatically reducing operating costs.

Product information

Split-Air

Split-Air 3

Split-Air-3 is the space and energy-saving version for the reliable cooling of telecommunication containers. The unit consists of an evaporator and a condenser unit, and is a plug and play design allowing immediate connection and use. The Split-Air-3 features Free Cooling and Mixed modes, and therefore achieves savings of up to 83 % on operating costs.

Product information

ShelterAir FC

ShelterAir FC

To considerably cut the operating costs of base stations, these can be retrofitted with the Free Cooling unit STULZ ShelterAir FC. ShelterAir FC is able to transform an existing system into an energy efficient solution at low cost. The return on investment for the retrofit is achieved especially quickly in containers where comfort air conditioning units are running 24 hours a day. The units are available in two versions for maximum versatility – FCL-IN for indoor installation and FCL for outdoor installation.

Product information

Contact us

STULZ GmbH
Holsteiner Chaussee 283
22457 Hamburg 

Central Office: +49 40-5585-0
Fax: +49 40-5585-352

Contact us
To top