CyberHub ECO.DC

CyberHub ECO.DC

Maximum operational reliability and energy efficiency for small and medium-sized data centers

To Contact Form

Monitoring around the clock

With CyberHub ECO.DC, you have a centralized software solution that monitors, analyzes and manages your data center. Information on air conditioning, energy consumption and the installed hardware is collected and can be analyzed in a central application. The monitoring solution helps you achieve three goals: Cutting operating costs, reducing the impact of unplanned downtime significantly, and ensuring quick response time to external influences or defects.

Product Overview

At a glance

Most important benefits

  • Savings on operating costs: Precisely track down potential savings and implement them immediately.
  • Maximum reliability: Round-the-clock monitoring of measurement data (e.g. to avoid hot spots or energy overload).
  • On-premises solution: Data is stored locally and not in the cloud. This gives you complete control over your data and processes.

Most important features

  • Easy installation during ongoing operation
  • User-friendly interface: Customers are able to configure the system without external support.
Benefits
  • Savings on operating costs: Precisely track down potential savings and implement them immediately.
  • Maximum reliability: Round-the-clock monitoring of measurement data (e.g. to avoid hot spots or energy overload).
  • On-premises solution: Data is stored locally and not in the cloud. This gives you complete control over your data and processes.
  • Intuitive handling: Installation of the software is simple, and the clear layout makes it user-friendly at all times.
  • One system for all data: Collect measurement data from all energy consumers (e.g. electricity, gas, amount of heat or cold), and collectively analyze them for the entire data center.
  • Scalability for a secure ROI: CyberHub ECO.DC is individually adapted to the size of the data center and the required range of features.
Features
  • Easy installation during ongoing operation
  • User-friendly interface: Customers are able to configure the system without external support.
  • Monitoring 24/7, 365 days a year
  • Individually configured limit values for warnings and alarms
  • 3D thermal images of your data center with just a few clicks
  • Individual status reports are created in the system
  • Easy and fast room planning
  • Dashboard functionality provides values and key performance indicators at a glance
  • Browser-based: Implementation on the operating system Linux
Technical Data
  • Thanks to web technology, CyberHub ECO.DC can be used on many different platforms. The system runs on the Linux operating systems, and displays data via any common browser.
  • Integration: CyberHub ECO.DC can easily be integrated in existing systems. Of course, our team is at your disposal for support and help with installation.

All details about CyberHub ECO.DC

Energy Consulting

With CyberHub ECO.DC you have the possibility to optimize your air conditioning system to the maximum of its potential. If you need support in energy matters, STULZ is always available as your partner for energy advice. Our software provides the data and together we develop the ideal optimization options to ensure that your data center is as efficient and fail-safe as possible.

Energy consulting
One central solution for your peace of mind
  • CyberHub ECO.DC collects all the relevant operating data, analyzes them in detail and documents them plainly and clearly.
  • This way, you have all the relevant data such as the cooling and power supply of your data center at your fingertips.
Monitoring 24/7, 365 days a year
  • The data center is monitored around the clock
  • Reliability is dramatically improved
  • Undiscovered potential savings are flagged up and harnessed
  • Thermal 3D images are generated quickly and simply
  • Find hot spots with a single click thanks to Custom Heatmaps
Status reports

Individual status reports are created in the system, generated automatically or manually, and downloaded or sent. This saves you a lot of work, as it is no longer necessary to manually collect and prepare data.

  • All the relevant key performance indicators, diagrams or alarm histories of the past period
  • Selected internal and external recipients
  • Customized company design
Alarm management

With the aid of the alarm manager, you can individually configure limit values for warnings and alarms, and so determine when to trigger a warning, and when to trigger an alarm.

  • Limit values can be defined for selected warnings
  • Escalation stage and acknowledgment feature to make sure that a warning or alarm does not go unnoticed
  • Notifications are sent automatically via email or SMS.
Easy and fast room planning
  • CyberHub ECO.DC enables you to find suitable spaces for servers very easily.
  • It also checks how many height units are available in a server installation.
Dashboards

Important key performance indicators and values immediately at a glance.

  • Recognize shortages: Dashboard of all relevant measurement data to prevent shortages.
  • Reliability in detail: Dashboard of values from individual rooms in the data center quickly indicates whether normal operation is assured.
  • Gain an overview: The dashboard can be fully customized by each user and provide an individual overview.
Analysis

CyberHub ECO.DC continually collects data and uses them to create easily comprehensible diagrams. You will therefore be able to recognize and minimize risks that pose a threat to data center reliability.

  • Energy consumption of each energy consumer can be individually checked
  • Payback time for new investments can be rapidly calculated
Manage the entire infrastructure
  • All components can be assigned names, comments, and serial and inventory numbers
  • Adapt and upgrade components with ease
Service

Make use of our services, which can assist you with installation and during ongoing operation – and make your work easier.

Complete or partial installation: You decide which information is relevant for you. We take care of installation and setting up all the required features.

Demo version


Try CyberHub ECO.DC for free

To give a first impression of STULZ CyberHub ECO.DC, we have set up a webpage for you to take a closer look at the software's capabilities. By clicking on the button below, you will be redirected.

For the credentials to use this demo installation, please write an email to presales(at)cyberhub-eco.com.

Contact

Find your individual STULZ contact

Need more information?

Download our brochure!
  • File:
  • Language:
  • Date:

Contact

Do you have any questions? We will be happy to help! Please call us or follow our contact form.

To Contact Form

Contact us

STULZ GmbH
Holsteiner Chaussee 283
22457 Hamburg 

Central Office: +49 40-5585-0
Fax: +49 40-5585-352

Contact us
To top