ClimaPac, air handling for your comfort applications
STULZ Tecnivel plays an active part in the customization of every quotation and prescription by undertaking preliminary studies, providing advise that will allow you to define a tailor made solution for your needs. We offer comprehensive and customised air handling units for each type of facility.
The most prestigious firms in the world choose us, and our Air Handling Units can be found in the best-known hospitals, airports, hotels, offices, schools, public buildings, wineries, banks, industries and a long list of other applications, because we adapt to your needs by customizing your facilities.
Product Overview
- Accordion tab title
STULZ Tecnivel plays an active part in the customization of every quotation and prescription by undertaking preliminary studies, providing advise that will allow you to define a tailor made solution for your needs. We offer comprehensive and customised air handling units for each type of facility.
The most prestigious firms in the world choose us, and our Air Handling Units can be found in the best-known hospitals, airports, hotels, offices, schools, public buildings, wineries, banks, industries and a long list of other applications, because we adapt to your needs by customizing your facilities.
- Flexibility
50 standard sizes; - Modular layout
Adapting to all your needs; - Energy efficiency
State-of-the-art components; - Clean air
Different filtering solutions; - Comprehensive control
Optimised operation; - Sandwich panels
45 mm thick; - Rockwool insulation
100 kg/m3
- Casing and frame
The thermal break system casing assures, composed by an aluminum frame and double-skin panels, high classifications according to the EN1886; Extruded aluminum with thermal break system allow to hold the panels without the use of screws. Coated in RAL7044; - Roof and insulation
Made from coated galvanized steel and design to ensure full-drainage; Rockwool with a density of 100 kg/m3 45mm thickness; - Corners and handles
Made from nylon (polyamide) they serve to join the main aluminum profiles and assure thermal break. Color RAL7044; Made from nylon they are a key piece in order to guarantee maximum leakage class according the EN1886; - Panels and inspection windows
Double-skin, 45 mm thickness, rockwool insulated Both skins are pre-coated galvanized steel sheets RAL7032. Euro class to fire reaction A2 (s1, d0); Square inspection window in transparent, impact-resistant polycarbonate. No fastening hardware on the inside ensure perfect thermal breakage.
Technical data can be found in the download section below.

All details concerning the ClimaPac
Contact
Find your individual STULZ contact

Need more information?
- File:
- Language:
- Date:
Send us your air handling specifications
In order to find the best air handling solution, please fill in our form. Our experts will help you to find the best custom solution.
Send us your specifications
Contact
Do you have any questions? We will be happy to help! Please call us or follow our contact form.