Press release |

Indoor chillers from STULZ now available with intelligent adaption technology

STULZ CyberCool Indoor generates a cooling capacity of up to 100 kW with a very small footprint

Chilled water generators from STULZ's CyberCool Indoor series are available air-cooled, water-cooled or with Indirect Free Cooling.

STULZ, the German specialist in mission-critical cooling solutions, has added chillers with a stepless capacity control (EC compressor) and an output from 20 to 100 kW to its portfolio. Chillers from the CyberCool Indoor series have been designed for indoor installation. The new version was specially engineered to precisely adapt to low or fluctuating heat loads. With a maximised temperature range from 4 to 18 °C at the chilled water outlet the CyberCool Indoor is suitable for a broad range of applications. In the data center, in medical technology or the process industry: It allows planners maximum freedom for individual project specifications and customer requirements.

Chillers from STULZ's CyberCool Indoor series are available with a choice of three systems: air-cooled with external condenser, water-cooled, or the TCO-Leader with Indirect Free Cooling and intelligent mode switching (compressor cooling, free cooling or mixed mode). All three systems can be standardly equipped with ON/OFF compressors or with new energy-saving EC compressors. These EC versions contain two complete, redundant refrigerant circuits and ensure high efficiency in partial load. The system reacts quickly to dynamic load fluctuations avoiding ON/OFF cycling to guarantee an extended equipment life.  

The Indoor chillers are designed to fit through all standard doorways for easy installation. The separation of indoor unit and external condenser/dry cooler as well as the general use of low noise components match stringent noise restrictions. Installing the chiller close to the consumer reduces heat losses while still ensuring energy-efficient, reliable cooling.

The design of all CyberCool Indoor units furthermore allows easy maintenance, since important components such as compressors, expansion valves and pumps are accessible from the front. Moreover, STULZ offers an extensive portfolio of options, a global network with prompt service and proactive support.

Product page CyberCool Indoor EC

Press Contact

Please choose your contact

  • Press Contact

    For press information please contact:

    Riba:BusinessTalk GmbH
    Klostergut Besselich
    56182 Urbar / Koblenz
    Tel.:+49 (0)261-963 757-25
    Fax: +49 (0)261-963 757-11
    www.riba.eu

    STULZ GmbH
    Jan Pohlgeers
    Holsteiner Chaussee 283
    22457 Hamburg
    Tel: +49 (0)40 55 85 - 0
    pohlgeers(at)stulz.de

More contact options

Contact us

STULZ GmbH
Holsteiner Chaussee 283
22457 Hamburg 

Central Office: +49 40-5585-0
Fax: +49 40-5585-352

Contact us
To top