Micro Data Centers


Micro Data Center – a complete IT infrastructure in a rack

Do you want to cool your servers without outsourcing them to the cloud or co-location but lack the space or recources for a traditional server room or small data center?

Micro data centers are stand-alone solutions incorporating all the key components in a specified housing. The rack, cable management, cooling, UPS, power, monitoring and fire protection are already integrated as standard in the STULZ MicroDC, or available as options. The system is modular and can be configured to customer specifications. High design flexibility is a priority for us. 

 

Sales arguments for Micro Data Center in general

  • Optimal solution if just a few servers are needed

  • An alternative to planning and building a data center: simple, quick and cost-effective

  • The current IT does not comply with new safety requirements (data protection)

  • Want to keep the most important data in-house.

  • Protects against environmental conditions such as water, dust and fumes; allows effective access control

  • Plug and play principle makes micro data centers suitable for use in remote locations as well (e.g. events or building sites)

Sales arguments for STULZ MicroDC

  • Best set of components available on the market – energy efficient, reliable and safe

  • Compliant with local IT safety standards

  • Worldwide sales and service network of STULZ subsidiaries and sales partners

STULZ MicroDC at a glance

  • 1 rack (45U)
  • 4–10 kW
  • Shell (black finish) (900mm W x 1,450mm D x 2,100mm H)
  • Integrated STULZ CyberRow CRS 211 A (300mm width)
  • 6 heavy duty caster wheels with screw down levelling feet
  • Skirt to cover the wheels and base

Contact us

STULZ GmbH
Holsteiner Chaussee 283
22457 Hamburg 

Central Office: +49 40-5585-0
Fax: +49 40-5585-352

Contact us
To top