Stage visual ISH 2019

Events |

ISH, Frankfurt am Main, 2019/03/11-15

The 5-day ISH 2019 is the world's leading trade fair and international industry meeting place for market-leading companies in the fields of intelligent living, air-conditioning, energy and sanitary technology. Every two years, it offers around 200,000 visitors technologies and solutions for climate and resource protection through efficient heating and air-conditioning technology. 

STULZ and the STULZ Planner Consultant Team at the ISH 2019 trade fair

STULZ is one of the world's leading solution providers of technology for energy-efficient temperature and humidity management. The product range includes classic room cooling, high-density cooling, chillers, AirHandlers with adia-batic cooling and much more.

We support planning offices and key accounts in all project phases - from concept through implementation to support for our future-proof air conditioning systems and solutions. So that you can rely on a partner who reacts quickly and recognizes your project-specific needs immediately when your project books are full to bursting and your clients are impatient every day. We are always close to you. Our team works in regional offices throughout Germany and we will be happy to advise you personally and put you in touch with specialist refrigeration and air conditioning companies from our partner network throughout Germany.

You will find us and an exclusive selection of our product portfolio in Hall 8 Stand D78. Our experts are on site for each product area to offer you the best possible advice. Get to know us.

 

 

A brand of STULZ: S-Klima is the division of STULZ GmbH specialized in comfort air conditioning and is the exclusive sales partner for premium air conditioning systems from Mitsubishi Heavy Industries in Germany and additionally sells comfort air-conditioning and cold water indoor units from Eurapo. With the CompTrol series, S-Klima develops control and regulation systems optimized specifically for requirements on the German market. With CompTec, special indoor units are also available in our range of products which allow operation of the units with even more economic efficiency, reliability and flexibility.

STULZ Product Range

Chillers

CyberCool WaterTec
The new indoor chiller with turbocor technology and spray evaporator saves up to 70 % refrigerant and operates with the ultra-low GWP refrigerant R1234ze.

More information on CyberCool WaterTec

Heat Pumps

Q-ton
The Q-ton heat pump is particularly suitable for commercial use due to its high output. It manages to produce sanitary hot water (60-90 °C) even at low temperatures.

Humidifiers

UltraSonic
For over 20 years, STULZ has been supplying its UltraSonic humidifying systems for made-to-measure humidification that ensures the best possible processes and high quality standards.

More information on UltraSonic

Comfort Cooling

CompTrol
Everything under control: The control and regulation components from S-Klima make the Operation of Mitsubishi Heavy Industries air-conditioning systems even more economical, convenient and safe.

  • The right module for every need
  • From the small single-room solution to integration into complex infrastructures
  • Developed for the requirements of the German market

More information on CompTrol (German)

Comfort Cooling

SRK-ZS wall mounted unit
The SRK wall mounted unit combines two systems in one with a modern design. With particularly quiet operation it offers heating and cooling of the room in only one product.

More information on SRK-ZS (German)

Comfort Cooling

FDTC ceiling cassettes
The FDTC ceiling cassettes enable optimum air distribution in a room thanks to 4 individually adjustable pendulum blades. As an option, the ceiling cassette is available as a comfort panel with four additional pendulum blades, which enable installation in rooms with low ceiling heights. The energy-saving DC fan and an optional presence detector for detecting human activity in the room make the product particularly attractive for cooling and heating.

More information on FDTC (German)

Comfort Cooling

Eurapo ceiling cassettes
The UCS/H600 cold water ceiling cassettes in Euroraster format are particularly low-maintenance and quiet due to gravity-supported condensate drain without condensate pump. With the optional filter of filter class F7 and differential pressure dose, they are also suitable for hygienically demanding projects.

More information on Eurapo (PDF, German)

Please note: The Q-ton heat pump as well as the Comfort cooling products mentioned here are available only for the german, dutch and austrian market!

Venue

Congress Center Messe Frankfurt

Ludwig-Erhard-Anlage 1

60327 Frankfurt am Main

Germany

You will find us at Hall 8 Stand D78

 

Event Contact

Please choose your contact

  • Event Contact

    For event information please contact:

    STULZ GmbH
    Viktoria Friedrich
    Holsteiner Chaussee 283
    22457 Hamburg
    Tel: +49 (0)40 55 85 - 0

More contact options

Contact us

STULZ GmbH
Holsteiner Chaussee 283
22457 Hamburg 

Central Office: +49 40-5585-0
Fax: +49 40-5585-352

Contact us
To top