Air Handling Units
High performance CLIMAPAC-CDC series of Air Handling Units (AHU)
The high performance CLIMAPAC-CDC series of Air Handling Units (AHU) is a result of over 35 years of experience in manufacturing equipment for comfort and industrial air conditioning installations.
The CLIMAPAC-CDC series covers an air flow range of air flows from 10,000 m3/h up to 100,000 m3/h, with the option of higher air flows if required. Following STULZ Climate customization philosophy, the AHUs can be manufactured with a wide range of options, making it possible for customers to customize a standard unit to their individual requirements and needs.
Air Handling Datacenter
-
High variety of options
-
Up to 592 kW net sensible cooling capacity
-
Roof and wall configuration
-
With or without adiabatic cooling
-
Direct or Indirect Free cooling
-
High energy efficiency
-
Low operating costs
-
Low operating costs
-
pPUE below 1.02
Air Handling comfort and industrial
-
Up to and beyond 100,000 m3/h
-
High variety of options
-
Roof and wall configuration
-
Numerous heat recovery possibilities
-
High energy efficiency
-
Fulfills ERP regulation
To top