Events |

Chillventa, Nuremberg, 2018/10/16-18

Chillventa – the exhibition for energy efficiency, heat pumps and refrigeration

The STULZ team would like to thank you personally for taking the time visiting our booth at the Chillventa. We trust you enjoyed the event and returned home safely with useful new ideas!

Below we give you a retrospect on our lectures and the products we were presenting.

If you are in need for further information, get in contact with our sales team. We will be pleased to identify your needs and support you in any way.

 

 




STULZ at the Chillventa

STULZ is one of the world's leading solution providers of technology for energy efficient temperature and humidity management. Our product range includes traditional room cooling, high-density cooling, chillers, and air handling units with adiabatic cooling.

 

2018/10/16, 12 pm – 12:20 pm /Hall 4A / Stand 4A-405
Refrigerant – is less more? (German)

Is the amount of refrigerant really an indicator of technological significance and efficiency?

Christian Lohrmann, Product Manager Chiller

2018/10/16, 2:20 pm – 2:40 pm /Hall 9 / Stand 9-531
PUE/PPUE/ESEER/SEPR (German)

How metrics for efficiency have degenerated to a mere marking instrument – and how you can find your way around the jungle of numbers.


2018/10/17, 2:20 pm – 2:40 pm /Hall 9 / Stand 9-531
Glycol or not glycol - that is the question. (German)

How a fallacy about glycol ruins your energy footprint. A holistic approach to expedient usage in data centers.

Tobias Wolf, Product Manager Chiller

CyberCool WaterTec
The new indoor chiller with turbocor technology and spray evaporator saves up to 70 % refrigerant and operates with the ultra-low GWP refrigerant R1234ze.

More information on CyberCool WaterTec

CyberHandler 2
Our high-powered air handling units are the result of over 35 years' experience in the production of air conditioning systems for both comfort and industrial air conditioning installations.

More information on CyberHandler 2

CyberHub ECO.DC
Our co-exhibitor, STULZ Digitronic Software GmbH, presents the newly developed CyberHub ECO.DC Data Center Infrastructure Monitoring System on our stand.

More information on CyberHub ECO.DC

CyberLab
The precision air conditioning unit specifically for applications with low or absolutely no heat load, at which, however, temperature and humidity have to be kept constant with precision.

More information on CyberLab

UltraSonic
For over 20 years, STULZ has been supplying its UltraSonic humidifying systems for made-to-measure humidification that ensures the best possible processes and high quality standards.

More information on UltraSonic

CyberCool Indoor
The high-performance chiller for indoor installation is available in two variants and three different systems. With an integrated free cooling function and EC compressor, the unit is particularly economical and highly efficient in partial load mode.

More information on CyberCool Indoor

Service
Our experienced service partners are located in more than 140 countries. Thanks to our proximity to our customers we can offer fast reaction times. Regular training courses as well as the active exchange of information furthermore ensure high quality and comprehensive knowledge of all our products.

More information on Service

 

 

S-Klima is the division of STULZ GmbH specialized in comfort air conditioning and is the exclusive sales partner for premium air conditioning systems from Mitsubishi Heavy Industries in Germany. With the CompTrol series, S-Klima develops control and regulation systems optimized specifically for requirements on the German market. With CompTec, special indoor units are also available in our range of products which allow operation of the units with even more economic efficiency, reliability and flexibility.

 

 

 

Event Contact

Please choose your contact

  • Event Contact

    For event information please contact:

    STULZ GmbH

    Viktoria Friedrich (International Fairs&Events)
    friedrich(at)stulz.de

    Astrid Schrewe (National Fairs&Events)
    schrewe(at)s-klima.de

    Holsteiner Chaussee 283
    22457 Hamburg
    Tel: +49 (0)40 55 85 - 0

More contact options

Contact us

STULZ GmbH
Holsteiner Chaussee 283
22457 Hamburg 

Central Office: +49 40-5585-0
Fax: +49 40-5585-352

Contact us
To top