Build Solutions


Modular Data Centres

A STULZ-TI Modular Data Centre is a high performance and cost effective solution built on site using pre-finished, maintenance free fireproof panels.

Benefits

  • Flat-Packed

  • Internal or External applications

  • Free standing solution

  • 1-4 Fire rating

  • Security

  • No wet trades

  • No Decoration

  • Rapid construction

  • Scalable

  • ‘Securiclad’ can be built to prevent ballistic attacks to the following specification

  • European Ballistic Standard

  • EN1063 - BR2 (NSR), BR3 (SR)

  • BR5 (NSR), BR6 (SR)

Panels

The Modular Data Centre panels, which form the walls and ceiling are delivered to site ready for assembly and are designed to slide together to form a snug seal. This results in an energy efficient, secure and scalable solution that can be quickly constructed in areas where traditional builds would be prohibited or more time consuming.

  • Steel-faced mineral fibre construction

  • Fire resistance to BS476 part 22E for insulation and structural integrity

  • Fire ratings of up to 120 minutes are available

Applications

Suitable for all Data Centre applications including housing of mission critical IT infrastructure as well as mechanical and electrical plant. A Modular Data Centre can be sited externally on a concrete plinth, inside a warehouse – or even in the corner of an office.

 

Security

Where physical security is paramount or there is a risk of forced attack or blasts, Securiclad composite panels may be used. These include additional concealed anti-cutting materials and have passed Loss Prevention Certificate Board testing achieving security protection up to SR5.

A Modular Data Centre designed and built by STULZ-TI provides a cost-effective solution for securely housing your IT hardware.

STULZ Technology Integration Ltd

John Eccles House, Oxford Science Park,
Robert Robinson Avenue, Oxford, Oxfordshire, OX4 4GP
United Kingdom

Phone: +44 (0) 1865 606500
sales@stulz-ti.co.uk

Please contact the STULZ TI Company directly to arrange an appointment: sales(at)stulz-ti.co.uk

Contact us

STULZ GmbH
Holsteiner Chaussee 283
22457 Hamburg 

Central Office: +49 40-5585-0
Fax: +49 40-5585-352

Contact us
To top