Free Cooling


MiniSpace EC with Direct Free Cooling

The MiniSpace EC unit with Free Cooling option features a preinstalled outside air damper and circulating air damper, and can be fitted directly to the wall.

MiniSpace Eco-Cool combines Free Cooling and compressor cooling in 4 stages:

Free Cooling
Outside air damper opens. Outside air flows through the filter directly into the unit, then into the IT room; compressor off.


Extended Free Cooling  
The cooling capacity is kept constant by increasing the airflow. Outside air damper open; compressor off.


Mixed mode
If the fan reaches maximum speed and Extended Free Cooling is no longer sufficient, the compressor is switched on for support; outside air damper open; compressor runs in partial load mode.


DX mode
The unit works in Compressor mode; outside air damper closed.

Air conduction in Free Cooling mode

Contact us

Please choose your contact

  • Contact Sales
  • Contact Service
More contact options
Login on E-Stulz

for detailed technical specs

Contact us

STULZ GmbH
Holsteiner Chaussee 283
22457 Hamburg 

Central Office: +49 40-5585-0
Fax: +49 40-5585-352

Contact us
To top