Features and Options


Climate. Customized. Modular and Scalable Solution

The STULZ Micro DC can be configured with all the key design aspects of a brick and mortar data centre, including critical power distribution, fire suppression, physical security, and precision cooling. All configurations of the STULZ Micro DC include a 19" standard rack, which can be easily equipped with accessories such as a UPS, PDU, cable management system, LED lights, software for environmental monitoring, etc.

Additional options

  • Additional security options

  • Alarms

  • Customisable UPS

  • Lighting

  • Further options on request

Contact us

STULZ GmbH
Holsteiner Chaussee 283
22457 Hamburg 

Central Office: +49 40-5585-0
Fax: +49 40-5585-352

Contact us
To top