Cooling Configurations


Configure the cooling capacity of your STULZ Micro DC and expand as required

Modular configuration – With precision air and direct liquid-to-chip cooling

The side-mounted cooling solutions:

STULZ CyberRow and STULZ Prodigy

     

  • The solution for side-mounting provides 5-25 kW cooling capacity
  •  

  • Minimal energy consumption
  •  

  • Precise temperature control
  •  

  • Available as cooling systems with chilled water, water and glycol
    or air-cooled
  •  

  • Maintenance access on front and back
  • STULZ Cyber Row:
    • Ready for Indirect Free Cooling
    • Optimum adaptation to different return and supply air temperatures by using EC fans
  • STULZ Prodigy: The Remote-Split Unit
  •  

The internally mounted cooling solution:

STULZ IRC (In Rack Cooling Unit)

  • Air-cooled system
  • Internal 6 kW (6U) per unit for additional cooling
  • Minimal energy consumption
  • Precise temperature control

    Direct Contact Liquid Cooling (DCLCTM)

    • Up to 80 kW of chip level cooling per rack (at 30 °C facility water)
    • Internal mount utilises 2U-4U
    • Manages more than 120 servers
    • Quick and easy maintenance
    • Requires only 652 W
    • Servers remain hot-swappable for service
    • High temperature return water can be reused for heat recovery

    Contact us

    STULZ GmbH
    Holsteiner Chaussee 283
    22457 Hamburg 

    Central Office: +49 40-5585-0
    Fax: +49 40-5585-352

    Contact us
    To top