STULZ Micro DC


Scalable and self-sufficient all-in-one solutions for IT capacities – from office to data center

Micro Data Centers from STULZ are a cost-effective way of providing scalable IT resources that precisely target your needs, upgrading existing critical infrastructure, or simply providing additional computing and storage capacity at the edge of your network (edge computing).



Solutions

The STULZ Micro DC is a cost-efficient solution that delivers scalable, demand-driven IT resources, upgrades existing critical infrastructure or easily installs additional computing and storage power
at the edge of your network.

 

  • Retail & Branch Office

  • Finance

  • High Performance Computing (HPC)

  • High-density cooling

  • Server room optimisation & consolidation

  • Industry 4.0

  • Traditional DC or Austere Facility

  • Edge to DC on demand

Features & Benefits

  • Fast configuration and delivery

  • Suitable for non-data centre environments

  • "Drop-in" solution (quick to install and easy to expand)

  • 19” standard rack available in three different heights and two different depths

  • Incomparable level of scalability with modular cooling configurations

  • Industry leading direct liquid-to-chip cooling for highly dense IT workloads

  • Each device is individually configured, tested and delivered

  • Configurable UPS

  • Worldwide sales and service network

Animation

 
 
 

 

 

 

Two versions and four rack sizes

The STULZ Micro DC is a 19" standard rack that is available in three different heights (40, 42, 45 and 48 U) and two different depths (1250 mm and 1450 mm). Availability depends on your region and can be determined using the configurator.

19” Standard rack with two external dimensions

Height

Width

Depth

 

 

600 mm Rack

800 mm Rack

 

40U

1,970 mm

1,000 mm

1,200 mm

1,250 mm

42U

2,068 mm

900 mm

1,100 mm

1,200 mm

45U

2,149 mm

1,000 mm

1,200 mm

1,250/1,450 mm

48U

2,282 mm

1,000 mm

1,200 mm

1,450 mm

 

Micro Data Center configurator

Configure your STULZ Micro DC according to your requirements. The configurator helps you to choose the right rack and cooling configuration.

Link to configurator

Scalability - Grow with your requirements

Traditional data centres and server rooms often need to be planned years in advance. Costly restructuring is not uncommon. The STULZ Micro DC offers an incomparable level of scalability that makes it possible to grow with the requirements. Depending on the requirements, the STULZ Micro DC can grow from a 1-rack configuration with 3 kW to a multi-rack configuration with a heat load of up to 80 kW per rack. The STULZ Micro DC can thus drastically reduce your investment costs in IT infrastructure.

 

Contact us

STULZ GmbH
Holsteiner Chaussee 283
22457 Hamburg 

Central Office: +49 40-5585-0
Fax: +49 40-5585-352

Contact us
To top