Intro

Low Heat Load


Low Heat Load Application

Applications with low heat loads, such as archives, have specific requirements. The air has to be regularly circulated or replaced and small temperature and humidity changes balanced out. Special precision air-conditioning units featuring highly efficient output control are used for this, reliably removing even the lowest heat loads.

CyberLab

CyberLab

With the CyberLab, STULZ is introducing a precision climate unit that was developed specially for applications with a low or no heat load, though in which temperature and humidity need to be kept constant with precision.

Product information

MiniSpace EC

MiniSpace EC

As the compact sized MiniSpace EC units need only little floor space, they are the ideal solution for small rooms with low heat load (up to 28 kW).

Product information

Contact us

STULZ GmbH
Holsteiner Chaussee 283
22457 Hamburg 

Central Office: +49 40-5585-0
Fax: +49 40-5585-352

Contact us
To top