Intro

IT Cooling


IT Cooling

Modern computers have a great deal of power. Their processors reliably control critical business processes 24/7, 365 days a year. But where there's computing power, there's also considerable heat. Because computers only work reliably at a temperature of around 18 – 27° C, they have to be cooled. The more efficient this cooling, the less electricity the data center consumes.

CyberAir 3PRO DX

CyberAir 3PRO DX ASR

The CyberAir 3PRO DX ASR units for medium to large-sized data centers are especially efficient thanks to the underfloor fan section.

Product information

CyberAir 3 DX

CyberAir 3 DX

The CyberAir 3 precision air-conditioning system with Indirect Free Cooling and Direct Free Cooling conditions the air in Data Centers and equipment rooms up to 90 % more economically than conventional compressor cooling systems.

Product information

CyberAir 3PRO CW

CyberAir 3PRO CW

CyberAir 3PRO CW is the result of consistent further development of our thoroughly successful CyberAir 3 series. The CyberAir 3PRO CW units are optimized for energy efficiency, low fan power consumption and "modern" high air and water temperatures.

Product information

MiniSpace EC

MiniSpace EC

The MiniSpace precision air-conditioning system from STULZ cools small servers and equipment rooms with a heat load of up to 28 kW. Thanks to the small size it will free up white space in the data center.

Product information

CyberRow

CyberRow

CyberRow is the innovative air-conditioning system in which the air distribution takes a new direction – horizontal. The individual units are carefully integrated in the rows of server racks, greatly improving air distribution and taking cooling directly to the heat load. The system is suitable especially for high density applications. For CyberRow no raised floor is needed.

Product information

CyberCool 2

CyberCool 2

These units, which were designed and produced in Hamburg, boast a cooling capacity from 50 to as much as 1,400 kW and are available as an air-cooled version. Thanks to the diverse range of available options and the intelligent control technology, the new CyberCool 2 is one of the most cost-effective chillers. Noise-optimized and highly reliable, CyberCool 2 units can be integrated easily in existing data center projects.

Product information

CyberCool 1

CyberCool 1

With a cooling capacity of up to 235 kW per unit, STULZ CyberCool 1 permanently supplies precision air-conditioning units in small to medium-sized data centers with chilled water, thereby providing the basis for reliable closed-circuit cooling.

Product information

CyberCool IndoorChiller

CyberCool IndoorChiller

This compact Chiller with a cooling capacity up to 100 kW for small, medium-sized and modular data centers offers a reduced risk thanks to limited amount of refrigerant..

Product information

AirBooster Pro/AirModulator

AirBooster 2/AirModulator 2

In a data center with classical air conditioning the air flow solutions from STULZ offer the cooling of servers as needed. The units are installed directly in front of the server rack in the raised floor.

Product information

Contact us

STULZ GmbH
Holsteiner Chaussee 283
22457 Hamburg 

Central Office: +49 40-5585-0
Fax: +49 40-5585-352

Contact us
To top