Intro

Industrial Cooling


Industrial Cooling

Most big industrial sites need large amounts of process chilling, which is supplied in a targeted way all year round. That is why many companies have installed liquid cooling systems on their premises, to remove the heat absorbed from the production process. STULZ is able to offer exceptionally high-performance solutions wherever quality, reliability and performance are critically important and energy efficiency is not just a cost consideration but part of a company's overall strategy.


Generally speaking, the stringent requirements regarding availability and special plant standards cannot be satisfied by a standard unit. We therefore manufacture our systems on a project-specific basis, in accordance with customer requirements.

Job Report

Air cooled screw chiller for alcohol liquefaction at 0°C

Air cooled scroll chiller with integrated Free Cooling

CyberCool 2

CyberCool 2

These units, which were designed and produced in Hamburg, boast a cooling capacity from 50 to as much as 1,400 kW and are available as an air-cooled version. Thanks to the diverse range of available options and the intelligent control technology, the new CyberCool 2 is one of the most cost-effective chillers. Noise-optimized and highly reliable, CyberCool 2 units can be integrated easily in existing industrial projects.

Product information

STULZ Explorer

STULZ Explorer WPA WSA

The STULZ Explorer is a chiller suitable for a variety of applications. The Explorer series allows STULZ to offer a budget-optimized, state-of-the-art chiller with the high flexibility it takes to meet a wide range of customer requirements.

Product information

STULZ Explorer WSW

Cooling for mission critical systems in industrial fields: STULZ has added to its chiller range with the water-cooled Explorer WSW.

Product information

CyberLab

CyberLab

With the CyberLab, STULZ is introducing a precision climate unit that was developed specially for industrial applications with a low or no heat load, though in which temperature and humidity need to be kept constant with precision.

Product information

CyberHandler 2

CyberHandler 2

The CyberHandler 2 is a complete solution offering you not only a wide range of cooling capacities from
30 to 520 kW, but also a full range of services such as Life Cycle Cost Calculation, Reverse Osmosis water treatment, Commissioning, Maintenance and Warranty. With a high efficient indirect evaporative Free Cooling design and state-of-the-art components the CyberHandler 2 minimizes the running costs and achieves pPUE values down to 1,02.

Product information

Contact us

STULZ GmbH
Holsteiner Chaussee 283
22457 Hamburg 

Central Office: +49 40-5585-0
Fax: +49 40-5585-352

Contact us
To top