Intro

Hospitals

Hospitals

STULZ is using its expertise in mission-critical applications such as data centers to provide the well-known reliability and efficiency to meet the demands in the medical sector. From generating cold water to cooling down the MRI, STULZ can cope with any demand coming from its customers in the healthcare industry.

CyberAir 3PRO DX

CyberAir 3PRO DX ASR

To reach maximum cooling performance with minimum floor space and maximum potential savings in hospitals, STULZ has developed the CyberAir 3PRO DX ASR series with underfloor fan section.

Product information

CyberAir 3 DX

CyberAir 3 DX

The CyberAir 3 precision air-conditioning system conditions the air in hospitals up to 90 % more economically than conventional compressor cooling systems.

Product information

CyberAir 3PRO CW

CyberAir 3PRO CW

The CyberAir 3PRO CW units are optimized for energy efficiency, low fan power consumption and "modern" high air and water temperatures in hospitals.

Product information

CyberCool CSI

CyberCool IndoorChiller

CyberCool IndoorChiller is a compact chilled water generator for the direct liquid cooling of computer tomographs, available even in small cooling capacities according to the medical equipment used. Made in Germany, it has a huge variety of options.

Product information

CyberCool 2

CyberCool 2

These units, which were designed and produced in Hamburg, boast a cooling capacity from 50 to as much as 1,400 kW and are available as an air-cooled version. Thanks to the diverse range of available options and the intelligent control technology, the new CyberCool 2 is one of the most cost-effective chillers.

Product information

MiniSpace EC

MiniSpace EC

The MiniSpace precision air-conditioning system from STULZ cools small rooms in hospitals with a heat load of up to 28 kW.

Product information

Contact us

STULZ GmbH
Holsteiner Chaussee 283
22457 Hamburg 

Central Office: +49 40-5585-0
Fax: +49 40-5585-352

Contact us
To top