Free Cooling


FreeAir with Direct Free Cooling

Up to 96 % savings on running costs thanks to Mixed and Free Cooling modes

Even today, comfort air conditioning units are still used for cooling in many base stations. This means that the possibilities of Free Cooling are not exploited, and unnecessarily large amounts of energy are used for air conditioning. To considerably cut the running costs of base stations, they can be retrofitted with the STULZ FreeAir Free Cooling unit.

Whenever the outside temperature allows, Free Cooling mode is activated and the comfort air conditioning units are switched off.

Air conduction in Free Cooling mode FCL-IN

Air conduction in Free Cooling mode FCL-Out

Contact us

Please choose your contact

  • Contact Sales
  • Contact Service
More contact options
Login on E-Stulz

for detailed technical specs

Contact us

STULZ GmbH
Holsteiner Chaussee 283
22457 Hamburg 

Central Office: +49 40-5585-0
Fax: +49 40-5585-352

Contact us
To top