Facilities


Facilities

STULZ is a major supplier to mission-critical applications in hospitals, universities, airports, museums and government building across the globe. When quality, reliability and performance are critical and energy efficiency is not only based upon OPEX but also an overall corporate strategy then STULZ can provide the right solution that offers exceptional performance. Our climate customized approach means that we listen intently to the client's requirements and work together to offer the best solution, thereafter providing Chillers, Air Handlers, CRACs or CRAHs specially designed for the project.

CyberRow

CyberRow is the innovative air-conditioning system in which the air distribution takes a new direction – horizontal. The individual units are carefully integrated in the rows of server racks, greatly improving air distribution and taking cooling directly to the heat load.

Product information

MiniSpace EC

The MiniSpace precision air-conditioning system from STULZ cools small servers and equipment rooms with a heat load of up to 28 kW.

Product information

CyberCool CSI - Indoor Data-Chiller

CyberCool CSI is a compact chilled water generator for the direct liquid cooling of high-density server racks and computer tomographs, cooling capacity up to 100 kW, for indoors.

Product information

Tel-Air 2

Tel-Air-2 units are designed for installation in Telecommunication containers and equipment rooms. The air conditioning units are plug and play and immediately ready for connection and use. All Tel-Air-2 units also feature a Mixed mode, which effectively combines Free Cooling with compressor operation, dramatically reducing operating costs.

Product information

Contact us

STULZ GmbH
Holsteiner Chaussee 283
22457 Hamburg 

Central Office: +49 40-5585-0
Fax: +49 40-5585-352

Contact us
To top