Function principle

Ultrasonic humidifier function principle

Ultrasonic humidifiers operate according to the principle of "ultrasonic atomization".

A transformer converts a high-frequency electronic signal to a high-frequency mechanical oscillation.

The surface of the oscillator vibrates at such high speed that the water can no longer follow the movement due to its inertia, producing a column of water. A vacuum is created during the negative amplitude of the oscillator. Cavitation gives rise to bubbles which are "catapulted" to the edge of the water column during the positive amplitude, where they collide with each another. Water particles are atomized at the edge of the water column, forming a mist that is assimilated in the airflow.

Fig. 1: The humidifier is switched on. The oscillator amplitude is positive.
Fig. 2: The oscillator amplitude is negative. The inertia of the water creates a vacuum.
Fig. 3: After approx. 10 amplitudes, the ultrasonic humidifier reaches 100 % of its output.

Reducing energy costs with ultrasonic humidification

The STULZ CyberSonic humidifier cabinet evaporates up to 42 kg of water an hour with minimal energy expenditure, producing a cooling effect of up to 24 kW. In a Data Center with a heat load of 500 kW in which DX A/C units are used, ultrasonic humidification enables compressor running times to be reduced by 4 %. Together with the savings made compared with conventional steam humidifiers, the overall running costs of the air conditioning can be cut by around 20%.

 

 

Cooling capacity with and without CyberSonic

Using CyberSonic under the conditions mentioned above, air conditioning energy costs can be reduced by €37,011 (€194,735 - €157,724).

Contact us

Please choose your contact

  • Contact Sales
  • Contact Service
More contact options

Share via

Login on E-Stulz

for detailed technical specs

Contact us

STULZ GmbH
Holsteiner Chaussee 283
22457 Hamburg 

Central Office: +49 40-5585-0
Fax: +49 40-5585-352

Contact us
To top