Free Cooling

The savings potential of CyberRow Indirect Dynamic Free Cooling

In temperate climate zones north and south of the equatorial zone, the STULZ CyberRow with Indirect Dynamic Free Cooling can exploit its energy-saving advantages to the full. Electricity consumption for Data Center air conditioning falls by up to 60 %.

 

Free Cooling applications

The CyberRow Indirect Dynamic Free Cooling advantage

  • Electronically controlled GES refrigeration system, combining compressor cooling and Free Cooling in three stages:
    • FC - Free Cooling Energy-Saving mode
    • Mixed – Compressor and Free Cooling and 
    • DX – Compressor cooling
  • Electronic load distribution for Partial Load mode
  • Enhanced compressor efficiency in Mixed mode thanks to the electronic expansion valve

Contact us

Please choose your contact

  • Contact Sales
  • Contact Service
More contact options

Share via

Login on E-Stulz

for detailed technical specs

Contact us

STULZ GmbH
Holsteiner Chaussee 283
22457 Hamburg 

Central Office: +49 40-5585-0
Fax: +49 40-5585-352

Contact us
To top