Options

Options for the CyberRack Active Rear Door

Thanks to the diverse options and equipment options available, you can perfectly adapt the CyberRack Active Rear Door to your particular requirements.

Options for the CyberRack Active Rear Door

  • Adapter frames for 42U and 48U racks with a width of 600 or 800 mm

  • Differential pressure control for protecting the fans integrated in the servers against overpressure

  • 2 or 3-way CW valves, also available as a pressure independent 2-way PICV

  • Cooling capacity display

  • Air temperature and humidity sensor

  • Supply water temperature sensor

  • Water warning system incl. sensor

  • Flexible connection hoses

Contact us

STULZ GmbH
Holsteiner Chaussee 283
22457 Hamburg 

Central Office: +49 40-5585-0
Fax: +49 40-5585-352

Contact us
To top