Systems


Customized refrigeration systems

The CyberLab unit is available in an air-cooled version.

AS system

Compressor cooling with EC compressor refrigeration system based on the direct evaporator principle (DX/direct expansion)

The refrigerant circuit of the air-conditioning module consists of an evaporator, an expansion valve, an EC compressor and an external air-cooled condenser. Conveyed by a fan, the room air flows through the evaporator, where heat is extracted from it and transferred to the refrigerant. The air-conditioning unit and external condenser are connected to one another by a closed refrigerant circuit.

Contact us

STULZ GmbH
Holsteiner Chaussee 283
22457 Hamburg 

Central Office: +49 40-5585-0
Fax: +49 40-5585-352

Contact us
To top