ATS


Automatic transfer switch

One of the key requirements for mission-critical and sensitive applications is uninterrupted cooling – in the event of a power outage, for example. To guarantee stable cooling capacity in spite of this, STULZ provides the option of an automatic transfer switch fitted directly in the switch gear cabinet. If the primary power supply fails, this is detected automatically and the system defaults to a second power source within a minimum of 180 ms.

Login on E-Stulz

for detailed technical specs

Contact us

STULZ GmbH
Holsteiner Chaussee 283
22457 Hamburg 

Central Office: +49 40-5585-0
Fax: +49 40-5585-352

Contact us
To top