Noise-optimization


Powerful and quiet

Where there are people, noise emissions should always be kept to a minimum. This applies in commercial and industrial zones, and even more so in the vicinity of offices, hospitals and residential areas. The CyberCool 2 is equipped with components that lower noise emissions to a most impressive minimum.

Noise-optimized for all applications

There are many projects where the noise emissions of the chillers have to be factored in. For installation near an office building or in a hospital, in particular, low noise values are essential. When designing the CyberCool 2 chiller, STULZ focused on optimizing noise without neglecting energy efficiency.

The CyberCool 2 is equipped with high-quality components that greatly minimize the noise level:

  • EC fans with a large surface area (Ø 910 mm) enable operation at reduced speed
  • The airflow properties ensure reduced air turbulence, resulting in low pressure drops and noise emissions
  • Sound-insulated compressor chamber
  • The fan diffuser attachment (optional) optimizes the airflow and therefore cuts electricity consumption by up to 20 % and noise by up to 5 dB(A)
Figure: Sound pressure level

The CyberCool 2 works demonstrably more quietly than the STULZ engineering teams who developed it.

The compressors, fans and pumps are the only noise sources with the CC2 units. Depending on operating conditions, the noise level of the chiller can be reduced by up to 10 dB.

To do this, the maximum fan speed is restricted during operation. Furthermore, cooling capacity that is comparable with the standard version can be attained with the low-noise version due to the matching of condensers and fans.

Standard version

Low-noise version

 

Efficient. And reliable. And quiet!

For both large ...

With the CyberCool 2, the optimum operating point can be achieved for every project. Depending on your priorities, efficiency, noise emissions or both can be optimized to suit your individual requirements. The examples below demonstrate the versatility of the CyberCool 2.

 

Priority: Energy efficiency*
The fans run at high speed.

Sound pressure (1m)EERCooling capacityAirflowFan power consumption
74 dB(A)3.81760 kW308,000 m3/h1.63 kW

         

 

Priority: Noise emissions*
Noise values are reduced as much as possible.

Sound pressure (1m)EERCooling capacityAirflowFan power consumption
66 dB(A)2.72625 kW123,200 m3/h0.10 kW

         

 

Priority: Optimum noise emissions and energy efficiency*
Lowest noise emissions with optimum efficiency

Sound pressure (1m)EERCooling capacityAirflowFan power consumption
70 dB(A)3.77735 kW246,400 m3/h0.83 kW

 

*Technical data of the CyberCool 2 ESO 7402 AHF
Data under the following conditions: Water 18/12°C, outside temperature 35°C, incl. AxiTop
Sound level (full load) at a distance of 1m in free field conditions (to ISO 3744), 30% glycol

 

... and small

Excellent values for efficiency, reliability and noise emissions apply to all chiller sizes, large and small.

 

Priorität: Schallemission*
Die Schallwerte werden maximal reduziert.

Schalldruck (1m)EERKälteleistungLuftmengeLeistungsaufnahme Ventilator
65,5 dB(A)3,78193 kW64.000 m3/h1 kW

         

 

Priority: Optimum noise emissions and energy efficiency*
Lowest noise emissions with optimum efficiency

Sound pressure (1m)EERCooling capacityAirflowFan power consumption
66 dB(A)4.1200 kW88,000 m3/h1.32 kW

 

*Technical data of the CyberCool 2 CQO 1902 ASF
Data under the following conditions: Water 18/12°C, outside temperature 35°C, incl. AxiTop
Sound level (full load) at a distance of 1m in free field conditions (to ISO 3744), 30% glycol

 

Login on E-Stulz

for detailed technical specs

Contact us

STULZ GmbH
Holsteiner Chaussee 283
22457 Hamburg 

Central Office: +49 40-5585-0
Fax: +49 40-5585-352

Contact us
To top