Intro

CyberCool 2 with screw compressors


CyberCool 2 with cooling capacity 400 - 1,400 kW

CLIMATE.CUSTOMIZED

 

Available versions for this product:

Options

  • Automatic transfer switch

  • Compressor soft start

  • Energy meter in the electrical cabinet

  • Corrosion protection

  • Axitop

  • Fold-away fans

  • Weather roof

Features

No efficiency without "Mixed Mode Boost"

In temperate zones, chillers with Free Cooling run in Mixed mode most of the year. Therefore, the greatest potential savings, by some margin, can be achieved by optimizing Mixed mode.

In Mixed mode, the outstanding performance values of the CyberCool 2 have maximum impact: it efficiently utilizes the condensation pressure control in Mixed mode to cut the energy consumption of the compressors to a minimum.

Innovation: Unlike conventional chiller solutions, with "Mix Mode Boost" the CyberCool 2 makes 100 % use of the surfaces of the DX coils without having to regulate the fan speed. This dramatically enhances energy efficiency and slashes operating costs.


DX mode/Compressor cooling:
The CyberCool 2 cuts operating costs to a minimum in every operating mode, even in relatively energy-intensive DX mode: in DX mode, the CyberCool2 achieves the best efficiency values in mission-critical applications compared with competing systems – every time.

Free Cooling: At low outside temperatures, the water is cooled solely with the aid of these temperatures. Energy consumption is reduced to an absolute minimum thanks to the maximized Free Cooling coils and early, infinite switchover points.

 

Power failure - be best prepared with the CyberCool 2

Power failure

Technical data of CyberCool 2 ze

The low-GWP version with A2L safety concept

Devices of the CyberCool 2 ze series are equipped with the refrigerant R1234ze. Due to its low GWP value, the refrigerant is particularly sustainable and classified according to the A2L class of hazardous substances. The refrigerant thus has low toxicity and low burning rate. In order to relieve operators of the underlying requirements (standard EN 378), the devices are equipped with a special safety concept.

    • File: STULZ_CyberCool2ze_technical_data_1805_EN.pdf

    • Type: application/pdf

    • Size: 271,21 KB

    • Language:

    • Date: 23.05.18

    download
STULZ Services
Login on E-Stulz

for detailed technical specs

Contact us

STULZ GmbH
Holsteiner Chaussee 283
22457 Hamburg 

Central Office: +49 40-5585-0
Fax: +49 40-5585-352

Contact us
To top