Free Cooling

Free Cooling for CyberCool 1

CyberCool 1 chillers are available with integrated Free Cooling.

CyberCool 1 brings together the three operating modes

  • Compressor mode (DX)

  • MIX – Compressor mode with a proportion of Free Cooling

  • Free Cooling mode (FC)

As a result, in temperate zones, Mixed mode accounts for most of the operating hours (approx. 60 % = approx. 5,250 h/a). In this mode, the Free Cooling coils pre-cool the chilled water circulating medium, reducing compressor power consumption.

Savings with Free Cooling and Mixed mode

Lifecycle costs for 10 years with and without Free Cooling for cooling capacity of 72 kW

Contact us

Please choose your contact

  • Contact Sales
  • Contact Service
More contact options

Share via

Login on E-Stulz

for detailed technical specs

Contact us

Holsteiner Chaussee 283
22457 Hamburg 

Central Office: +49 40-5585-0
Fax: +49 40-5585-352

Contact us
To top