Intro

CyberCon

Cooling for modular Data Centers

The CyberCon modular container system for installation outside the unit is specially designed for the air conditioning of prefabricated Data Centers. This air conditioning solution, in the standard size 20 ft "high cube", can be ready for operation fast and shortens construction, installation and start-up time. The Data Center itself is also housed in a container.

Solutions for CyberCon units

  • For modular Data Centers in container format (up to approx. 400 kW per 20 ft container)

  • Indirect Free Cooling

  • Direct Free Cooling

  • For use in the IT sector

Benefits

Benefits

  • Simple transport, easy installation, a complete cooling unit with equipment in a container (completely self-contained design)

  • Turnkey precision cooling device for installation outside the unit

  • Designed for air conditioning a prefabricated computer room in container format (POD)

  • Lowers investment costs and can be rapidly adapted to fast growing IT requirements

  • Offers scalability and rapid enlargement of capacity in line with IT demands

  • Shortens lengthy planning phases

  • STULZ E² controls – Data Center specific with user adjustable set-point envelope

Direct Free Cooling enables energy savings of up to 80 %.

FreeCooling

 

Variety of options

Thanks to numerous equipment options, CyberCon units can be configured in accordance with your specifications and requirements. 

Options

  • Norbert Wenk, Product Manager

    "CyberCon is an ideal energy and cost-saving solution for cooling prefabricated computer rooms in container format."

Features

Features

  • Various cooling systems and Free Cooling solutions are possible

  • Integrated exhaust air with Direct Free Cooling

  • Integrated service corridor

  • Microchannel condensers

  • Two independent cooling sections with their own controller, enabling N+1 redundancy

  • Temperature range: -35°C to +46°C

EC fans (radial and axial)

Downloads

Downloads

  • STULZ CyberCon Brochure

    • File: STULZ_CyberCon_Brochure_1012_en.pdf

    • Type: Adobe PDF

    • Size: 558,23 KB

    • Language: English

    • Date: 2012-10-01

    download
STULZ Services

For this product we recommend the following STULZ services

Contact

Contact us

For sales and support inquiries, please make a selection below to find your local contact.

  • Sales
  • Service
  • STULZ GmbH

    Zentrale

    Stulz Territories: Lower Saxony, Baden-Württemberg, Bavaria, Berlin, Brandenburg, Bremen, Hamburg, Hesse, Mecklenburg-Western Pomerania, North Rhine-Westphalia, Rhineland-Palatinate, Saarland, Saxony, Saxony-Anhalt, Schleswig-Holstein, Thuringia

Share via

Login on E-Stulz

for detailed technical specs

To top