Intro

Chiller Units


Reliable chillers for maximum efficiency and reliability

STULZ Chiller Units are developed for maximum reliability in data centers and industry. Designed and manufactured under strict conditions, the units are designed to ensure maximum energy efficiency at any local temperature profile – 24 hours a day, 365 days a year.

CyberCool 2

CyberCool 2

Maximum energy efficiency and optimum reliability for complex, sophisticated chiller solutions without compromise – this is what our CyberCool 2 chillers stand for.

Product information

STULZ Explorer

STULZ Explorer aircooled range

The STULZ Explorer is a chiller suitable for a variety of applications. The Explorer series allows STULZ to offer a budget-optimized, state-of-the-art chiller with the high flexibility it takes to meet a wide range of customer requirements.

Product information

CyberCool 1

CyberCool 1

The modern design and compact construction of CyberCool 1 allows it to be installed inside the building or integrated in existing systems without problem. In order to guarantee chilled water generation to suit requirements, CyberCool 1 is available in two versions and three different systems.

Product information

CyberCool WaterTec

CyberCool WaterTec

The CyberCool WaterTec is a water-cooled chiller that combines all the relevant factors: the design is compact and maintenance friendly, the Turbocor technology is optimized for partial loads, and, in a forward-thinking manner, refrigerant quantities are minimized with the simultaneous use of a refrigerant that has a very low global warming potential.

Product information

CyberCool Indoor

CyberCool Indoor

CyberCool Indoor is a compact chilled water generator for the direct liquid cooling of high-density server racks and computer tomographs, cooling capacity up to 100 kW, for indoors.

Product information

STULZ Explorer WSW

STULZ Explorer WSW

The water-cooled Explorer is designed for indoor installation. With the options that are available, the operating limits of the chiller can be extended both towards especially low and especially high operating temperatures.

Product information


Free Cooling retrofit for water-cooled chillers

CyberCool Free Cooling Booster

CyberCool Free Cooling Booster

The CyberCool Free Cooling Booster offers a high-performance cooling solution so the immense savings potential of Free Cooling can be flexibly exploited in both new and existing systems. In combination with the STULZ Explorer WSW and CyberCool WaterTec chillers, the CyberCool Free Cooling Booster also forms a coordinated and energy-efficient overall cooling system.

Product information

Contact us

STULZ GmbH
Holsteiner Chaussee 283
22457 Hamburg 

Central Office: +49 40-5585-0
Fax: +49 40-5585-352

Contact us
To top