STULZ Explorer WPAmini

STULZ Explorer WPAmini

Chiller with Free Cooling for high temperature.
STULZ quality and experience.

STULZ aircooled Explorer chiller WPA

System limits

1. Ambient temperature

            

2. Chilled water limits

Version

Min

Max

  

Version

Min

Max

Standard

-10 °C

+55 °C

            

Standard

+5°C

+20°C

Free Cooling

-20 °C

+55 °C

Fluid low temperature

-5°C

+20°C

Free Cooling -40 °C

-40 °C

+55 °C

 

 

Options

  • Automatic transfer switch

  • Compressor soft start

  • Energymeter in the cabinet

  • Integrated pumps

  • Integrated buffer tank

  • Chiller available in different colors

  • Corrosion protection

  • Flow switch

  • Container transport

Indirect Free Cooling

The STULZ Explorer range is available in Free Cooling version, which allows significant energy savings, mainly in cold and temperate climates.

Indirect Free Cooling with STULZ Explorer range

Downloads

  • STULZ WPAmini Brochure


    Chiller with Free Cooling for high temperature.
    STULZ quality and experience.

    • File: STULZ_WPA_Mini_brochure_1712_EN.pdf

    • Type: Adobe PDF

    • Size: 4,20 MB

    • Language: English

    • Date: 2017-12-08

    download
Contact

Contact us

For sales and support inquiries, please make a selection below to find your local contact.

  • Sales
  • Service
  • STULZ GmbH

    Zentrale

    Stulz Territories: Lower Saxony, Baden-Württemberg, Bavaria, Berlin, Brandenburg, Bremen, Hamburg, Hesse, Mecklenburg-Western Pomerania, North Rhine-Westphalia, Rhineland-Palatinate, Saarland, Saxony, Saxony-Anhalt, Schleswig-Holstein, Thuringia

Share via

Contact us

STULZ GmbH
Holsteiner Chaussee 283
22457 Hamburg 

Central Office: +49 40-5585-0
Fax: +49 40-5585-352

Contact us
To top