Intro

STULZ Explorer Range

Cooling for mission critical systems

The STULZ Explorer line is a series of chillers suitable for numerous areas of application. It allows STULZ to offer a budget-optimized, state-of-the-art portfolio of chillers with the high flexibility it takes to meet a wide range of customer requirements.

Applications for the STULZ Explorer aircooled range

CLIMATE.CUSTOMIZED. You have the challenge, we have the solution

Portfolio of customization

Characteristics at a glance

WPAmini
WPAWSA
Cooling capacity (kW)80 - 160160 - 565370 - 1,200
RefrigerantR410aR410aR134a
CompressorScrollScrollScrew
Cooling circuits222
Level (%)25 - 100 17/25 - 100 12,5 - 100
Free Coolingoptionaloptionaloptional
Low Noiseoptionaloptionaloptional
BrochureDownloadDownloadDownload
Product informationWPAminiWPAWSA

 

 

Benefits

Benefits

  • Large microchannel condensers for improved heat transfer, minimized air-side pressure drops, weight reduction and lower refrigerant quantities

  • Redundancy by 2 separate cooling circuits

  • Generously dimensioned electrical cabinet with maximized space for electrical options and customer specific requirements

  • Electronic expansion valve as standard, controlled by the SEC.blue

  • All chiller units fit into a container

  • and many more

Indirect Free Cooling

The STULZ Explorer range is available in Free Cooling version, which allows significant energy savings, mainly in cold and temperate climates.

Indirect Free Cooling with STULZ Explorer range

Low Noise

The compressors, fans and pumps are the only noise sources with the Explorer units. Depending on operating conditions, the noise level of the chiller can be reduced by up to 10 dB.

To do this, the maximum fan speed is restricted during operation. Furthermore, cooling capacity that is comparable with the standard version can be attained with the low-noise version due to the matching of condensers and fans.

Figure below: Restriction of fan speed - To reduce noise emission, the fan speed is reduced by approx. 30% by the use of a star-delta circuit.

Standard version

Low-noise version

Controller

Control and monitoring  

  • Programmable to project-specific requirements
  • Modern, high-resolution touch screen
  • Intuitive navigation
  • Update and event protocol via Micro SD
  • Ethernet, ModBus, RTU, HTTP, SNMP
  • Monitoring via Internet
  • Future-oriented hardware and software design
Features
  • Christian Lohrmann, Product Manager

    "The STULZ Explorer range combines the use of high quality components with the implementation of project-specific requirements to a solution that fulfills all customer needs."

Performance test for more transparency

At our modern test center, each of our STULZ Explorer units is tested before leaving our plant grounds.

If you wish you also can request and witness a performance test under your individual operating and site conditions. This creates transparency and confirms the unit's performance and energy consumption.

STULZ Services

For this product we recommend the following STULZ services

Contact

Contact us

For sales and support inquiries, please make a selection below to find your local contact.

  • Sales
  • Service
  • STULZ GmbH

    Zentrale

    Stulz Territories: Lower Saxony, Baden-Württemberg, Bavaria, Berlin, Brandenburg, Bremen, Hamburg, Hesse, Mecklenburg-Western Pomerania, North Rhine-Westphalia, Rhineland-Palatinate, Saarland, Saxony, Saxony-Anhalt, Schleswig-Holstein, Thuringia

Share via

Contact us

STULZ GmbH
Holsteiner Chaussee 283
22457 Hamburg 

Central Office: +49 40-5585-0
Fax: +49 40-5585-352

Contact us
To top