Precision air conditioning for small server rooms

When companies grow, the server rapidly becomes a rack with its own room. Computing produces heat. Fans do not provide the required degree of reliability. And simple room air conditioners cool much too imprecisely. They cannot cope with tough year-round operation for long. The expensive consequences are total IT failure and high electricity costs.

Modern precision air-conditioning systems reliably look after your IT. Unlike comfort air conditioners, which provide air conditioning for offices, for example, they not only ensure the right temperature, but regulate air humidity and therefore prevent electrostatic charge as well.

Precision air-conditioning systems are designed for failure-free, continuous operation over many years. Compact versions in rack size can fit anywhere. They work away quietly, reliably and exceptionally economically to keep your IT available at all times.

MiniSpace – Compact precision for computer rooms

The MiniSpace precision air-conditioning system from STULZ cools small servers and equipment rooms with a heat load of up to 28 kilowatts.Product information

Compact – Small entry-level unit with a large impact

For minimal investment, the Compact precision air-conditioning system ensures the availability of your sensitive technology in large rooms with a heat load of over 11 kilowatts.Product information

Mission Energy

Up to 40% less consumption in the data centre.
read more