Comfort air conditioning for several rooms

Multisplit air-conditioning systems for several rooms are split into an indoor unit for each room, which can be individually regulated, and an outdoor unit, installed outside. Indoor units with heat pump function can not only cool rooms, but heat them as well. The two parts of the system are interconnected by pipes in which environmentally friendly refrigerant circulates.

Indoor units are available in a variety of designs: as wall-mounted, stand-alone and ceiling models, plus versions for inconspicuous installation in ventilation ducts and suspended ceilings. They are regulated by wired or infrared remote control.

All parts of the air-conditioning system are solid installations. They can be fitted quickly and neatly by specialist cooling and air-conditioning firms.

Air conditioning for two to four rooms

SX series from MITSUBISHI Heavy Industries, Ltd.

Multisplit room air conditioners for systems incorporating up to 4 indoor units with a low output range of up to 9 kW.
Product information