OEM 2000 – Electrode steam humidifier for integration in ventilation systems

The compact, universal OEM 2000 installation kit is designed for integration in ventilation units.

The dipped electrodes of this isothermal superheated steam humidifier produce from 1.5 to 45 kg of sterile steam per hour from simple tap water.

Available with plastic or metal housing, and with steam cylinders adapted to suit the water conductivity.

A control PCB provides the desired quantity of steam proportionately to an external input signal.

 

Technical specification

Model Steam output (in kg/h) Nominal voltage (in V) Power input (in kW) Dimensions (WxHxD in mm) Weight (in kg)
OEM 2000 with plastic housing
OEM 011K 1.5 230 2.25 300x160x170 1.2
OEM 011 1.5 230 2.25 391x160x170 1.6
OEM 031 3.0 230 2.25 391x160x170 1.6
OEM 033 3.0 400 1.12 391x160x170 1.6
OEM 053 5.0 400 3.75 412x185x220 2.9
OEM 083 8.0 400 3.75 412x185x220 2.9
OEM 103 10.0 400 7.5 512x225x230 3.5
OEM 153 15.0 400 7.5 512x225x230 3.5
OEM 2000 with metal housing
OEM KIT 011K 1.5-3.0 230 1.13-2.25 380x277x198 7.7
OEM KIT 011 1.5-3.0 230 1.13 470x277x198 10.0
OEM KIT 051 5.0 230 3.75 502x302x248 14.3
OEM KIT 053 5.0-8.0 400 3.75-6.0 502x302x248 14.3
OEM KIT 103 10.0-15.0 400 7.5-11.25 590x354x260 21.0

Specification texts (German)