S-series - Air conditioning for individual rooms
Our S-series units are designed for comfort air conditioning for home and office, with low cooling and heating outputs. Winter-proof outdoor units ensure they are suitable for use in technology rooms, with cooling down to an outside temperature of -15°C. All units offer additional functions allowing integration in central building management systems.STULZ Comptrol
Our energy-saving monosplit air-conditioning systems with inverter technology achieve energy efficiency class A. The indoor units are as quiet as a whisper, and are equipped with an air-purifying enzyme filter. So now there’s nothing to stop you from enjoying the perfect room climate, which keeps you fit, increases performance in the office, protects your circulation and helps you achieve more restful sleep.
All units feature infrared remote control as standard, and may also be fitted with cable remote control as an alternative.
Overview of the S-series
● Units available in this output range
Operating range, cooling: -15 to +46°C. Heating: -15 to +21°C