Cooling in summer, heating in winter

Room air conditioning maintains a pleasant atmosphere - at home and at work. In Germany, STULZ is the official retailer of energy-efficient air-conditioning systems from MITSUBISHI Heavy Industries, Ltd.

The comfort air-conditioning units we offer range from simple split devices with a small output for individual rooms through small multisplit units for several rooms right up to extensive VRF multisplit room air-conditioning systems with high overall outputs for large premises.

Overview: comfort air-conditioning systems by Mitsubishi

Series System Cooling capacity
KX6 series VRF multisplit up to 136 kW
SX series Multisplit up to 8 kW
FDS series Monosplit/ simultaneous multisplit up to 25 kW
S series Monosplit up to 7.1 kW
STULZ CompTrol® Controller -