CyberCool XT – The source of liquid-based closed-circuit cooling
CyberCool XT CHS chillers are intended for indoor installation and are connected to a condenser on the cooling side. They provide precision air conditioners in data centres with a permanent supply of chilled water and therefore form the basis of a reliable closed-circuit cooling system. CyberCool XT CHS chillers are available with cooling capacities of up to 138 kilowatts.
CyberCool XT CHS chillers are ideal for applications that are sound-sensitive or have insufficient floor space outdoors.
CyberCool XT CHS (A)
| Cooling capacity | 5 kW to 138 kW |
| Cooling systems | A |
| Capacity stages | 1, 2 |
| Refrigerant | R407C |
| Compressor type | Scroll |
Dimensions (WxHxD in mm)
| Size 1 | 402 x 790 x 487 |
| Size 2 | 402 x 790 x 602 |
| Size 3 | 402 x 915 x 602 |
| Size 4 | 802 x 790 x 602 |
| Size 5 | 802 x 915 x 602 |
| Size 6 | 580 x 1538 x 1062 |