Intro

MiniSpace EC

Reliability for small and medium-sized IT rooms

If you need precise, reliable and cost effective air conditioning for small equipment and server rooms, the MiniSpace EC series is an energy efficient and long-lasting series that fits the bill. The units require little floor space, and their compact size means they can be integrated in existing server rooms without problem.

Solutions for MiniSpace units

  • Room cooling

  • For small and modular Data Centers

  • Direct Free Cooling

  • Equipment rooms

  • For use in the IT sector, telecommunications, hospitals, laboratories, infrastructure, facilities, broadcasting

Benefits

Benefits

  • Maximum cooling capacity with a minimal footprint

  • High reliability under continuous load 24/7

  • EC fans for maximum energy efficiency

  • Precise regulation of room temperature and air humidity

Technical Data

Cooling capacity total (kW)

6 - 32

Airflow volume (m3/h)

2,000 - 8,000

Sizes

2

   

Direct Free Cooling


The Eco-Cool option enables Direct Free Cooling with outside air and achieves energy savings of up to 90 %.

FreeCooling

 

 

  • Benjamin Petschke, Product manager

    "If you need to dissipate heat loads safely, reliably and efficiently, the MiniSpace EC is just the right product for you. With the MiniSpace EC, you get the same high-quality precision air conditioning technology as in the air conditioning of large Data Centers, in your small room."

 

Better energy efficiency thanks to EC technology

•    High motor efficiency of up to 92 %, reaping obvious savings in running costs
•    Quiet running, long life, maintenance-free
•    Adjustment to the given conditions with pinpoint precision

We offer individual system solutions that are specially tailored to your project requirements. Choose your system.

Systems
Features

Features

  • C7000 microprocessor control

  • Simple installation and maintenance via doors on the front

  • Air filtering with filter class G 4

  • Units available as Downflow and Upflow versions

  • Available in 2 sizes

  • Available in 3 refrigeration systems

  • Speed-controlled EC fan

  • Filter control manager for a constant airflow

  • ModBus onboard for integration in the building services management system

Controller

Control and monitoring      

  • C7000 controller for controlling and monitoring the air conditioning system
  • Use of CW standby manager
  • Modbus preinstalled

 

 

Downloads

Downloads

  • MiniSpace Brochure


    MiniSpace, Reliable precision air conditioning for small and medium-sized critical applications

    • File: STULZ_MiniSpace_EC_Brochure_0414_en.pdf

    • Type: Adobe PDF

    • Size: 1,19 MB

    • Language: English

    • Date: 2014-04-01

    download
STULZ Services

For this product we recommend the following STULZ services

Contact

Contact us

For sales and support inquiries, please make a selection below to find your local contact.

  • Sales
  • Service
  • STULZ GmbH

    Zentrale

    Stulz Territories: Lower Saxony, Baden-Württemberg, Bavaria, Berlin, Brandenburg, Bremen, Hamburg, Hesse, Mecklenburg-Western Pomerania, North Rhine-Westphalia, Rhineland-Palatinate, Saarland, Saxony, Saxony-Anhalt, Schleswig-Holstein, Thuringia

Share via

Login on E-Stulz

for detailed technical specs

To top