Intro

CyberSonic

Controlled humidity for Data Centers – Energy savings of over 90 %

For servers in Data Centers to work safely and reliably, the room air must meet precisely defined requirements. Besides temperature, humidity is a key factor. Too much humidity can lead to condensation and corrosion; too little can result in static, loss of data and damage to hardware. CyberSonic keeps the specified room air conditions constant.

Solutions for CyberSonic units

  • Ultrasonic humidifiers for Data Centers

Benefits

Benefits

  • The same performance as conventional electrode/resistance steam humidifiers, but with over 90 % less energy consumption

  • Autonomous all-in-one solution with UltraSonic humidifiers, water treatment and EC fans

Technical Data

Humidifier capacity (kg/h)

42

Airflow volume (m3/h)

10,000

Adiabatic cooling capacity (kW)

24

   

  • Uwe Kudszus, Product Manager

    "CyberSonic was developed for humidifying large volumes of air adiabatically, which is exactly what's needed during the winter months when the outside air is dry but the Data Center has to be cooled using direct Free Cooling."

Features

Features

Distribution by infinitely adjustable EC fan

Adiabatic cooling

The water droplets are nebulized so finely in the ultrasonic humidifier that they automatically pass from the liquid to the gas phase (they evaporate). The heat required for evaporation is drawn from the room air, so aiding cooling.

Downloads

Downloads

  • STULZ CyberSonic Brochure

    • File: STULZ_CyberSonic_Brochure_1010_en.pdf

    • Type: Adobe PDF

    • Size: 816,54 KB

    • Language: English

    • Date: 2010-10-01

    download
STULZ Services

For this product we recommend the following STULZ services

Contact

Contact us

For sales and support inquiries, please make a selection below to find your local contact.

  • Sales
  • Service
  • STULZ GmbH

    Zentrale

    Stulz Territories: Lower Saxony, Baden-Württemberg, Bavaria, Berlin, Brandenburg, Bremen, Hamburg, Hesse, Mecklenburg-Western Pomerania, North Rhine-Westphalia, Rhineland-Palatinate, Saarland, Saxony, Saxony-Anhalt, Schleswig-Holstein, Thuringia

Share via

Login on E-Stulz

for detailed technical specs

Contact us

STULZ GmbH
Holsteiner Chaussee 283
22457 Hamburg 

Central Office: +49 40-5585-0
Fax: +49 40-5585-352

Contact us
To top