Intro

CyberLab

Intelligent solution for laboratories, archives and museums

With the CyberLab, STULZ is introducing a new precision climate unit that was developed specially for applications with a low or no heat load, though in which temperature and humidity need to be kept constant with precision. This product is a reliable and efficient solution for laboratories, archives and museums.

Solutions for CyberLab units

  • Archives

  • Warehouses

  • Laboratories

  • Museums

Benefits

Benefits

  • The market’s first standardized unit for special applications of this kind

  • Compact design for easier transport and installation

  • Satisfies the hygiene requirements of VDI 6022

  • Designed for continuous, no-downtime operation over many years

  • High-quality, perfectly harmonized components

  • Precise control system

  • Use of EC technology for maximum efficiency

  • Opportunity to get your unit tested in our Test Center

  • Service available worldwide

  • Made in Germany

Technical Data

Cooling capacity total (kW)

20

Airflow volume (m3/h)

6,000

Sizes

1

   

Designed in conformity with VDI 6022

The integrated window in the unit allows the condition of the heat exchangers and condensate tray to be inspected.

EC compressor 

  • Infinite compressor control for maximum efficiency and precise temperature regulation
  • Maximum efficiency, especially in partial load mode
  • Constant supply air temperature
  • Integrated compressor soft start
  • Long service life thanks to continuous operation without compressor on/off cycles
  • Benjamin Petschke, Product Manager

    Special applications require special system solutions. With the CyberLab, STULZ provides a compact solution for applications which require constant temperature and humidity conditions with a low or no heat load.

     

Features

Features

  • Upflow version

  • EC compressor

  • Air-cooled design

  • Filter class M5

  • Refrigerant heater and proportional electric heater integrated

  • Activation of a "BNB" humidifier (ultrasonic humidifier) which has to be installed externally

  • Control accuracy: Temperature +/- 0.5 K – humidity +/- 3 %

  • Double skin design

Controller

Control and monitoring

  • C7000 controller for controlling and monitoring the air-conditioning system
  • Precise control of temperature and humidity
  • Modbus preinstalled
Downloads

Downloads

  • STULZ CyberLab Brochure


    Precision air conditioning unit for a constant climate
    in archives, warehouses, museums and laboratories

    • File: STULZ_CyberLab_Brochure_0915_en.pdf

    • Type: Adobe PDF

    • Size: 2,93 MB

    • Language: English

    • Date: 2015-09-01

    download
STULZ Services Contact

Contact us

For sales and support inquiries, please make a selection below to find your local contact.

  • Sales
  • Service
  • STULZ GmbH

    Zentrale

    Stulz Territories: Lower Saxony, Baden-Württemberg, Bavaria, Berlin, Brandenburg, Bremen, Hamburg, Hesse, Mecklenburg-Western Pomerania, North Rhine-Westphalia, Rhineland-Palatinate, Saarland, Saxony, Saxony-Anhalt, Schleswig-Holstein, Thuringia

Share via

Login on E-Stulz

for detailed technical specs

To top